Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3 ; Class Pressure Rating (All) 300, 400, 600

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

3003A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $10.1728
10 - 19 $5.1016
20 - 99 $2.0285
100 - 999 $0.9039
1000 - 1999 $0.8599
2000 - 2999 $0.8145
3000 + $0.769
Standard pack: 100

Order any quantity

Total price:

$10.17

1 x $10.1728

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyethylene
Compatible Flange Type ASA;BS1585
Class Pressure Rating (All) 300, 400, 600
Compatible Nominal Pipe Sizes (All) ANSI 3
Bolt Circle Diameter 6.625 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us