Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 4 ; Class Pressure Rating (All) 300

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

3004A

9078 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 7 $12.6401
8 - 15 $6.3276
16 - 79 $2.528
80 - 799 $1.1248
800 - 1599 $1.0673
1600 - 2399 $1.0112
2400 + $0.9568
Standard pack: 80

Order any quantity

Total price:

$12.64

1 x $12.6401

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyethylene
Compatible Flange Type ASA;BS1586
Class Pressure Rating (All) 300
Compatible Nominal Pipe Sizes (All) ANSI 4
Bolt Circle Diameter 7.875 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us