Quantity | Unit price |
---|---|
1 - 19 | $10.0214 |
20 - 199 | $4.4505 |
200 - 399 | $4.3295 |
400 - 599 | $4.2234 |
600 - 799 | $4.0116 |
800 + | $3.7845 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Black |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1594 |
Class Pressure Rating (All) | 600 |
Compatible Nominal Pipe Sizes (All) | 8.000 in |
Bolt Circle Diameter | 349.3 mm |
Bolt Circle Diameter | 13.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue