Quantity | Unit price |
---|---|
1 - 49 | $3.9013 |
50 - 499 | $1.7326 |
500 - 999 | $1.6867 |
1000 - 1499 | $1.6523 |
1500 - 1999 | $1.5605 |
2000 + | $1.4687 |
Color | Blue |
---|---|
Full Material | Polyethylene |
Compatible Flange Type | ASA;BS1572 |
Class Pressure Rating (All) | 125, 150 |
Compatible Nominal Pipe Sizes (All) | 5.000 in |
Bolt Circle Diameter | 215.9 mm |
Bolt Circle Diameter | 8.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue