Menu Search

Studded Raised Face Flange Protector - Compatible Nominal Pipe Sizes ANSI 3 ; Class Pressure Rating (All) 900

Raised face protectors quickly fit into flange bolt holes. They are weather and petroleum resistant. Requires no fasteners.
Item code:

9003A

901 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $6.8953
50 - 499 $3.0575
500 - 999 $2.9761
1000 - 1499 $2.911
1500 - 1999 $2.7486
2000 + $2.6021
Standard pack: 50

Order any quantity

Total price:

$6.90

1 x $6.8953

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Black
Full Material Polyethylene
Compatible Flange Type ASA;BS1627
Class Pressure Rating (All) 900
Compatible Nominal Pipe Sizes (All) ANSI 3
Bolt Circle Diameter 7.500 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us