Quantity | Unit price |
---|---|
1 - 39 | $3.5574 |
40 - 79 | $1.7713 |
80 - 399 | $0.7101 |
400 - 3999 | $0.3149 |
4000 - 7999 | $0.2982 |
8000 - 11999 | $0.2832 |
12000 + | $0.268 |
Base Diameter | 41.5 mm |
---|---|
Base Diameter | 1.635 in |
Coupling Size | 22.2 mm |
Coupling Size | 0.875 in |
Overall Height | 55.6 mm |
Overall Height | 2.188 in |
Top Diameter | 33.7 mm |
Top Diameter | 1.325 in |
Color | Black |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.