Quantity | Unit price |
---|---|
1 - 49 | $0.8642 |
50 - 99 | $0.5559 |
100 - 199 | $0.3084 |
200 - 999 | $0.2461 |
1000 - 1999 | $0.2388 |
2000 - 2999 | $0.2343 |
3000 - 3999 | $0.2224 |
4000 + | $0.208 |
Compatible Coupling Size | 28.6 mm |
---|---|
Compatible Coupling Size | 1.125 in |
Head Diameter | 53.2 mm |
Head Diameter | 2.093 in |
Inside Diameter | 41.1 mm |
Inside Diameter | 1.620 in |
Overall Height | 10.2 mm |
Overall Height | 0.400 in |
Color | Black |
Full Material | Polyethylene |
Material | PE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.