Quantity | Unit price |
---|---|
10000 - 19999 | $0.112 |
20000 - 49999 | $0.09 |
50000 + | $0.09 |
Classification | Indicative Seal |
---|---|
Seal Type | Adhesive Seal - Non-Transfer |
Type | Special Purpose Seal |
Removability | Manual removal - no tool required |
Strap Material | Polyester Tape |
Colour | Green |
Tag Length | 60.0 mm |
Tag Length | 2.362 in |
Tag Width | 20.0 mm |
Tag Width | 0.787 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue