Quantity | Unit price |
---|---|
5000 - 9999 | $0.202 |
10000 - 24999 | $0.162 |
25000 + | $0.162 |
Classification | Indicative Seal |
---|---|
Seal Type | Adhesive Seal - Total Transfer |
Type | Special Purpose Seal |
Removability | Manual removal - no tool required |
Strap Material | Polyester Tape |
Color | Red |
Tag Length | 85.0 mm |
Tag Length | 3.346 in |
Tag Width | 40.0 mm |
Tag Width | 1.575 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue