Quantity | Unit price |
---|---|
1 - 399 | $1.6048 |
400 - 799 | $0.8054 |
800 - 3999 | $0.3226 |
4000 - 39999 | $0.1431 |
40000 - 79999 | $0.1361 |
80000 + | $0.1288 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Inside Diameter Range | 8.9 - 10.7 mm |
Inside Diameter Range | 0.35 - 0.421 in |
Outside Diameter Range | 11.1 - 12.7 mm |
Outside Diameter Range | 0.437 - 0.5 in |
Flange Diameter | 16.4 mm |
Flange Diameter | 0.646 in |
Overall Height | 11.1 mm |
Overall Height | 0.437 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue