Menu Search

Tapered Cap - Inside Diameter Range 34.2 - 37.2 mm | 1.346 - 1.466 in ; Outside Diameter Range 38.3 - 40.1 mm | 1.506 - 1.577 in

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 19.1 mm | 0.750 in overall height. Red made from LDPE.
Item code:

GP656A

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $6.7213
100 - 199 $3.3456
200 - 999 $1.3413
1000 - 9999 $0.5964
10000 - 19999 $0.5663
20000 + $0.536
Standard pack: 1000

Order in multiple of 100

Total price:

$6.72

1 x $6.7213

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Red
Full Material Low-Density Polyethylene
Fitting Style Push-Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us