Menu Search

Tapered Cap - Inside Diameter Range 37.5 - 40.6 mm | 1.475 - 1.598 in ; Outside Diameter Range 41 - 42.8 mm | 1.613 - 1.686 in

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 19.1 mm | 0.750 in overall height. Red made from LDPE.
Item code:

GP660A

41000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 $11.5654
100 - 199 $5.7829
200 - 999 $2.3162
1000 - 9999 $1.0294
10000 - 19999 $0.9765
20000 + $0.9251
Standard pack: 1000

Order in multiple of 100

Total price:

$11.57

1 x $11.5654

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Red
Full Material Low-Density Polyethylene
Fitting Style Push-Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us