Menu Search

Tapered Cap - Inside Diameter Range 42.4 - 45 mm | 1.668 - 1.770 in ; Outside Diameter Range 45.9 - 47.7 mm | 1.808 - 1.877 in

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 19.1 mm | 0.750 in overall height. Red made from LDPE.
Item code:

GP666A

700 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 69 $7.1149
70 - 139 $3.5574
140 - 699 $1.4215
700 - 6999 $0.6328
7000 - 13999 $0.601
14000 + $0.5692
Standard pack: 700

Order in multiple of 70

Total price:

$7.11

1 x $7.1149

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Red
Full Material Low-Density Polyethylene
Fitting Style Push-Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us