Menu Search

Tapered Cap - Inside Diameter Range 51.1 - 53.6 mm | 2.010 - 2.110 in ; Outside Diameter Range 53.6 - 55.4 mm | 2.110 - 2.181 in

Heavy Duty Cap & Plug features a tapered design allowing hole plugging. It provides a secure seal by push fit, preventing dirt, moisture and corrosion ingress during storage and shipping. It is durable and includes a robust wall and sealing rings for maximum protection. It has 19.1 mm | 0.750 in overall height. Red made from LDPE.
Item code:

GP676A

1153 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 $10.2333
50 - 99 $5.1166
100 - 499 $2.0437
500 - 4999 $0.9114
5000 - 9999 $0.8645
10000 + $0.8189
Standard pack: 500

Order in multiple of 50

Total price:

$10.23

1 x $10.2333

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Red
Full Material Low-Density Polyethylene
Fitting Style Push-Fit

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us