Menu Search

High Temp Tapered Cap & Plug 0.295 in 0.240 in 0.240 in 0.174 in Red

Item code:

20546595

38000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0774
5000 - 9999 $0.0735
10000 + $0.0696
Standard pack: 1000

Order in multiple of 1000

Total price:

$77.40

1000 x $0.0774

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.240 in
Maximum Outside Diameter 0.295 in
Minimum Inside Diameter 0.174 in
Maximum Inside Diameter 0.240 in
Flange Diameter 0.460 in
Height Under Flange 0.380 in
Color Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us