Menu Search

High Temp Tapered Cap & Plug 0.788 in 0.690 in 0.726 in 0.628 in Red

Item code:

20546687

8000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.1842
2500 - 4999 $0.1749
5000 + $0.1657
Standard pack: 500

Order in multiple of 500

Total price:

$92.10

500 x $0.1842

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.690 in
Maximum Outside Diameter 0.788 in
Minimum Inside Diameter 0.628 in
Maximum Inside Diameter 0.726 in
Flange Diameter 0.960 in
Height Under Flange 0.560 in
Color Red
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us