Menu Search

High Temp Tapered Cap & Plug 0.182 in 0.116 in 0.120 in 0.053 in Natural

Item code:

20546854

60000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0708
5000 - 9999 $0.0672
10000 + $0.0637
Standard pack: 1000

Order in multiple of 1000

Total price:

$70.80

1000 x $0.0708

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.116 in
Maximum Outside Diameter 0.182 in
Minimum Inside Diameter 0.053 in
Maximum Inside Diameter 0.120 in
Flange Diameter 0.330 in
Height Under Flange 0.380 in
Color Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us