Menu Search

High Temp Tapered Cap & Plug 0.608 in 0.532 in 0.545 in 0.468 in Natural

Item code:

20546939

12000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.1204
2500 - 4999 $0.1143
5000 + $0.1083
Standard pack: 500

Order in multiple of 500

Total price:

$60.20

500 x $0.1204

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.532 in
Maximum Outside Diameter 0.608 in
Minimum Inside Diameter 0.468 in
Maximum Inside Diameter 0.545 in
Flange Diameter 0.770 in
Height Under Flange 0.440 in
Color Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us