Menu Search

High Temp Tapered Cap & Plug 1.090 in 0.964 in 1.027 in 0.901 in Natural

Item code:

20547004

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 $0.3136
1000 - 1999 $0.2979
2000 + $0.2822
Standard pack: 200

Order in multiple of 200

Total price:

$62.72

200 x $0.3136

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 0.964 in
Maximum Outside Diameter 1.090 in
Minimum Inside Diameter 0.901 in
Maximum Inside Diameter 1.027 in
Flange Diameter 1.270 in
Height Under Flange 0.750 in
Color Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us