Menu Search

High Temp Tapered Cap & Plug 1.682 in 1.560 in 1.620 in 1.498 in Natural

Item code:

20547059

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $0.8015
500 - 999 $0.7614
1000 + $0.7213
Standard pack: 100

Order in multiple of 100

Total price:

$80.15

100 x $0.8015

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Outside Diameter 1.560 in
Maximum Outside Diameter 1.682 in
Minimum Inside Diameter 1.498 in
Maximum Inside Diameter 1.620 in
Flange Diameter 1.900 in
Height Under Flange 0.750 in
Color Natural
Material Silicone
Full Material Silicone Rubber
Maximum Temperature 600 °F

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us