Quantity | Unit price |
---|---|
200 - 999 | $0.1864 |
1000 - 4999 | $0.0746 |
5000 - 19999 | $0.0341 |
20000 + | $0.0323 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 3.5 - 4.6 mm |
Outside Diameter Range | 0.138 - .180 in |
Inside Diameter Range | 1.3 - 3 mm |
Inside Diameter Range | 0.051 - 0.118 in |
Flange Diameter | 7.87 mm |
Flange Diameter | 0.31 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.