Quantity | Unit price |
---|---|
200 - 999 | $0.1874 |
1000 - 4999 | $0.075 |
5000 - 19999 | $0.0342 |
20000 + | $0.0325 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 6.1 - 7.7 mm |
Outside Diameter Range | 0.240 - .302 in |
Inside Diameter Range | 4.4 - 6.1 mm |
Inside Diameter Range | 0.175 - 0.240 in |
Flange Diameter | 11.91 mm |
Flange Diameter | 0.469 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.