Quantity | Unit price |
---|---|
200 - 999 | $0.1901 |
1000 - 4999 | $0.0761 |
5000 - 19999 | $0.0346 |
20000 + | $0.0328 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 6.7 - 8.5 mm |
Outside Diameter Range | 0.265 - .335 in |
Inside Diameter Range | 5.2 - 6.9 mm |
Inside Diameter Range | 0.204 - 0.272 in |
Flange Diameter | 11.91 mm |
Flange Diameter | 0.469 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue