Quantity | Unit price |
---|---|
200 - 999 | $0.1929 |
1000 - 4999 | $0.0773 |
5000 - 19999 | $0.0352 |
20000 + | $0.0333 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 7.6 - 9.3 mm |
Outside Diameter Range | 0.300 - 0.365 in |
Inside Diameter Range | 5.9 - 7.6 mm |
Inside Diameter Range | 0.234 - 0.299 in |
Flange Diameter | 13.49 mm |
Flange Diameter | 0.531 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue