Quantity | Unit price |
---|---|
200 - 999 | $0.2004 |
1000 - 4999 | $0.0802 |
5000 - 19999 | $0.0365 |
20000 + | $0.0347 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 9.1 - 10.9 mm |
Outside Diameter Range | 0.360 - .428 in |
Inside Diameter Range | 7.6 - 9.2 mm |
Inside Diameter Range | 0.299 - 0.362 in |
Flange Diameter | 14.29 mm |
Flange Diameter | 0.563 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue