Quantity | Unit price |
---|---|
200 - 999 | $0.2085 |
1000 - 4999 | $0.0836 |
5000 - 19999 | $0.038 |
20000 + | $0.036 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 10.7 - 12.3 mm |
Outside Diameter Range | 0.420 - 0.485 in |
Inside Diameter Range | 9 - 10.6 mm |
Inside Diameter Range | 0.356 - 0.417 in |
Flange Diameter | 15.08 mm |
Flange Diameter | 0.594 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue