Quantity | Unit price |
---|---|
200 - 999 | $0.2146 |
1000 - 4999 | $0.0859 |
5000 - 19999 | $0.0391 |
20000 + | $0.0371 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 11.4 - 13 mm |
Outside Diameter Range | 0.447 - 0.512 in |
Inside Diameter Range | 9.8 - 11.3 mm |
Inside Diameter Range | 0.385 - 0.445 in |
Flange Diameter | 15.88 mm |
Flange Diameter | 0.625 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.