Quantity | Unit price |
---|---|
200 - 999 | $0.2263 |
1000 - 4999 | $0.0906 |
5000 - 19999 | $0.0412 |
20000 + | $0.0392 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 12.4 - 13.9 mm |
Outside Diameter Range | 0.490 - 0.547 in |
Inside Diameter Range | 10.4 - 12.3 mm |
Inside Diameter Range | 0.409 - 0.484 in |
Flange Diameter | 18.26 mm |
Flange Diameter | 0.719 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.