Quantity | Unit price |
---|---|
500 - 999 | $0.2104 |
1000 - 6999 | $0.0842 |
7000 - 27999 | $0.0383 |
28000 + | $0.0365 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 12.1 - 13.9 mm |
Outside Diameter Range | 0.478 - 0.547 in |
Inside Diameter Range | 10.4 - 12.3 mm |
Inside Diameter Range | 0.409 - 0.484 in |
Flange Diameter | 12.7 mm |
Flange Diameter | 0.500 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.