Quantity | Unit price |
---|---|
100 - 499 | $0.2617 |
500 - 3999 | $0.1048 |
4000 - 15999 | $0.0475 |
16000 + | $0.0452 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 12.8 - 15.1 mm |
Outside Diameter Range | 0.504 - 0.594 in |
Inside Diameter Range | 10.7 - 13.2 mm |
Inside Diameter Range | 0.421 - 0.520 in |
Flange Diameter | 18.49 mm |
Flange Diameter | 0.728 in |
Overall Height | 24.1 mm |
Overall Height | 0.949 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.