Quantity | Unit price |
---|---|
500 - 1999 | $0.2648 |
2000 - 7499 | $0.106 |
7500 - 29999 | $0.0484 |
30000 + | $0.0459 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 19.1 - 20.4 mm |
Outside Diameter Range | 0.750 - 0.805 in |
Inside Diameter Range | 17.5 - 18.8 mm |
Inside Diameter Range | 0.688 - 0.740 in |
Flange Diameter | 21.84 mm |
Flange Diameter | 0.86 in |
Overall Height | 4.8 mm |
Overall Height | 0.190 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.