Quantity | Unit price |
---|---|
100 - 499 | $0.2908 |
500 - 3999 | $0.1165 |
4000 - 15999 | $0.053 |
16000 + | $0.0504 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 18.4 - 21 mm |
Outside Diameter Range | 0.725 - 0.825 in |
Inside Diameter Range | 16.8 - 19.3 mm |
Inside Diameter Range | 0.662 - 0.760 in |
Flange Diameter | 25.40 mm |
Flange Diameter | 1 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.