Quantity | Unit price |
---|---|
100 - 499 | $0.3262 |
500 - 2999 | $0.1305 |
3000 - 11999 | $0.0594 |
12000 + | $0.0565 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 19.5 - 22.4 mm |
Outside Diameter Range | 0.768 - 0.882 in |
Inside Diameter Range | 17.8 - 20.9 mm |
Inside Diameter Range | 0.701 - 0.823 in |
Flange Diameter | 26.40 mm |
Flange Diameter | 1.039 in |
Overall Height | 20 mm |
Overall Height | 0.787 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.