Quantity | Unit price |
---|---|
200 - 999 | $0.3327 |
1000 - 4999 | $0.1332 |
5000 - 19999 | $0.0606 |
20000 + | $0.0576 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 20.4 - 23.1 mm |
Outside Diameter Range | 0.802 - 0.910 in |
Inside Diameter Range | 18.4 - 21.4 mm |
Inside Diameter Range | 0.725 - 0.843 in |
Flange Diameter | 27.78 mm |
Flange Diameter | 1.094 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.