Quantity | Unit price |
---|---|
100 - 499 | $0.3537 |
500 - 4499 | $0.1416 |
4500 - 17999 | $0.0645 |
18000 + | $0.0612 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 21.7 - 24.7 mm |
Outside Diameter Range | 0.856 - 0.973 in |
Inside Diameter Range | 19.5 - 23 mm |
Inside Diameter Range | 0.768 - 0.906 in |
Flange Diameter | 28.6 mm |
Flange Diameter | 1.126 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.