Quantity | Unit price |
---|---|
200 - 999 | $0.3458 |
1000 - 4999 | $0.1384 |
5000 - 19999 | $0.063 |
20000 + | $0.0599 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 22.1 - 24.8 mm |
Outside Diameter Range | 0.870 - 0.975 in |
Inside Diameter Range | 20.4 - 23.3 mm |
Inside Diameter Range | 0.804 - 0.917 in |
Flange Diameter | 28.6 mm |
Flange Diameter | 1.126 in |
Overall Height | 15.9 mm |
Overall Height | 0.625 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.