Quantity | Unit price |
---|---|
100 - 499 | $0.3839 |
500 - 2499 | $0.1537 |
2500 - 9999 | $0.0699 |
10000 + | $0.0665 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 24.9 - 26.5 mm |
Outside Diameter Range | 0.980 - 1.045 in |
Inside Diameter Range | 23.3 - 24.9 mm |
Inside Diameter Range | 0.916 - 0.980 in |
Flange Diameter | 31.7 mm |
Flange Diameter | 1.248 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue