Quantity | Unit price |
---|---|
100 - 499 | $0.4544 |
500 - 1499 | $0.1818 |
1500 - 5999 | $0.0826 |
6000 + | $0.0786 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 24.6 - 29.5 mm |
Outside Diameter Range | 0.969 - 1.161 in |
Inside Diameter Range | 22.5 - 27.5 mm |
Inside Diameter Range | 0.886 - 1.083 in |
Flange Diameter | 34.00 mm |
Flange Diameter | 1.339 in |
Overall Height | 28.8 mm |
Overall Height | 1.134 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.