Quantity | Unit price |
---|---|
100 - 499 | $0.4526 |
500 - 2499 | $0.1811 |
2500 - 9999 | $0.0823 |
10000 + | $0.0782 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 28.2 - 31.1 mm |
Outside Diameter Range | 1.110 - 1.225 in |
Inside Diameter Range | 26.4 - 29.9 mm |
Inside Diameter Range | 1.038 - 1.177 in |
Flange Diameter | 38.50 mm |
Flange Diameter | 1.516 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue