Quantity | Unit price |
---|---|
100 - 499 | $0.4825 |
500 - 2499 | $0.193 |
2500 - 9999 | $0.0879 |
10000 + | $0.0836 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 29.6 - 32.8 mm |
Outside Diameter Range | 1.165 - 1.292 in |
Inside Diameter Range | 27.7 - 30.6 mm |
Inside Diameter Range | 1.090 - 1.205 in |
Flange Diameter | 36.10 mm |
Flange Diameter | 1.421 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.