Quantity | Unit price |
---|---|
100 - 499 | $0.5851 |
500 - 1499 | $0.2342 |
1500 - 5999 | $0.1064 |
6000 + | $0.1012 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 32.8 - 37 mm |
Outside Diameter Range | 1.291 - 1.455 in |
Inside Diameter Range | 31.2 - 35.3 mm |
Inside Diameter Range | 1.227 - 1.390 in |
Flange Diameter | 41.3 mm |
Flange Diameter | 1.626 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.