Quantity | Unit price |
---|---|
100 - 499 | $0.5702 |
500 - 1999 | $0.2282 |
2000 - 7999 | $0.1038 |
8000 + | $0.0986 |
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 33.3 - 37.3 mm |
Outside Diameter Range | 1.311 - 1.470 in |
Inside Diameter Range | 31.7 - 35.5 mm |
Inside Diameter Range | 1.249 - 1.398 in |
Flange Diameter | 41.3 mm |
Flange Diameter | 1.626 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.