Quantity | Unit price |
---|---|
100 - 999 | $0.6567 |
1000 - 3999 | $0.1195 |
4000 + | $0.1134 |
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 35.9 - 40.2 mm |
Outside Diameter Range | 1.413 - 1.583 in |
Inside Diameter Range | 33.2 - 37.5 mm |
Inside Diameter Range | 1.307 - 1.476 in |
Flange Diameter | 44.09 mm |
Flange Diameter | 1.736 in |
Overall Height | 25.5 mm |
Overall Height | 1.004 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.