Quantity | Unit price |
---|---|
100 - 499 | $0.6424 |
500 - 1699 | $0.2571 |
1700 - 6799 | $0.1169 |
6800 + | $0.1109 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 38.6 - 40.7 mm |
Outside Diameter Range | 1.520 - 1.602 in |
Inside Diameter Range | 37 - 39 mm |
Inside Diameter Range | 1.456 - 1.535 in |
Flange Diameter | 45.21 mm |
Flange Diameter | 1.78 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.