Quantity | Unit price |
---|---|
100 - 499 | $0.6839 |
500 - 1499 | $0.2736 |
1500 - 5999 | $0.1245 |
6000 + | $0.1183 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 39.6 - 42.5 mm |
Outside Diameter Range | 1.560 - 1.673 in |
Inside Diameter Range | 38 - 41.1 mm |
Inside Diameter Range | 1.497 - 1.618 in |
Flange Diameter | 47.63 mm |
Flange Diameter | 1.875 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.