Quantity | Unit price |
---|---|
100 - 499 | $0.7306 |
500 - 1499 | $0.2924 |
1500 - 5999 | $0.1329 |
6000 + | $0.1263 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 40.8 - 44.5 mm |
Outside Diameter Range | 1.606 - 1.750 in |
Inside Diameter Range | 39.8 - 42.8 mm |
Inside Diameter Range | 1.568 - 1.685 in |
Flange Diameter | 49.21 mm |
Flange Diameter | 1.937 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.