Quantity | Unit price |
---|---|
100 - 499 | $0.8077 |
500 - 1199 | $0.3231 |
1200 - 4799 | $0.1469 |
4800 + | $0.1396 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 44.1 - 47.5 mm |
Outside Diameter Range | 1.735 - 1.870 in |
Inside Diameter Range | 42.5 - 46.2 mm |
Inside Diameter Range | 1.675 - 1.819 in |
Flange Diameter | 51.60 mm |
Flange Diameter | 2.031 in |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.