Quantity | Unit price |
---|---|
100 - 899 | $0.8981 |
900 - 3599 | $0.1633 |
3600 + | $0.1552 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Red |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 45.9 - 49.7 mm |
Outside Diameter Range | 1.806 - 1.958 in |
Inside Diameter Range | 44.3 - 48 mm |
Inside Diameter Range | 1.745 - 1.890 in |
Flange Diameter | 53.9 mm |
Flange Diameter | 2.122 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.