Quantity | Unit price |
---|---|
100 - 499 | $0.7496 |
500 - 1999 | $0.2999 |
2000 - 7999 | $0.1363 |
8000 + | $0.1296 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 45.7 - 46.4 mm |
Outside Diameter Range | 1.800 - 1.825 in |
Inside Diameter Range | 44.1 - 44.7 mm |
Inside Diameter Range | 1.736 - 1.760 in |
Flange Diameter | 51.59 mm |
Flange Diameter | 2.031 in |
Overall Height | 12.7 mm |
Overall Height | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue