Quantity | Unit price |
---|---|
100 - 999 | $0.9245 |
1000 - 3999 | $0.1682 |
4000 + | $0.1598 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Color | Blue |
---|---|
Material | LDPE |
Fitting Style | Push-Fit |
Outside Diameter Range | 49.3 - 58.7 mm |
Outside Diameter Range | 1.940 - 2.310 in |
Inside Diameter Range | 47.6 - 57.2 mm |
Inside Diameter Range | 1.875 - 2.252 in |
Flange Diameter | 62.74 mm |
Flange Diameter | 2.47 in |
Overall Height | 22.4 mm |
Overall Height | 0.880 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue